[2010.07.06 14:21:57] [0000m.00s.181ms] [0] WELCOME
[2010.07.06 14:21:57] [0000m.00s.182ms] [1] iCDB Server ver.1.009, ubDiQQ9snidtGpRfU+XMOQ, build:403588 created 2010-05-25 11:54:37, sources stamp:ubDiQQ9snidtGpRfU+XMOQ
[2010.07.06 14:21:57] [0000m.00s.182ms] [1] Copyright 2010 Mentor Graphics Corporation. All Rights Reserved.
[2010.07.06 14:21:57] [0000m.00s.182ms] [1] Base flow version [7.9]
[2010.07.06 14:21:57] [0000m.00s.182ms] [1] GBS Install Id [14834], Flow Id [PADS 9.2], Full Flow Name [PADS 9.2], Exact Access Date [May 1 2010]
[2010.07.06 14:21:57] [0000m.00s.182ms] [1] Machine [nkalita]  User [nkalita]  PID [5936]
[2010.07.06 14:21:57] [0000m.00s.183ms] [1] Operating system [Microsoft Windows 7 Business Edition, 64-bit (build 7600)]
[2010.07.06 14:21:57] [0000m.00s.183ms] [1] Current working dir [C:\perforce\hardware\CAD_Board_Files\EM35X_Master\Schematic]
[2010.07.06 14:21:57] [0000m.00s.183ms] [1] PATH [C:\MentorGraphics\9.2PADS\SDD_HOME\wv\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib;C:\Windows\system32;C:\Windows;C:\Windows\System32\Wbem;C:\Windows\System32\WindowsPowerShell\v1.0\;C:\Program Files\Intel\DMIX;c:\Program Files\WIDCOMM\Bluetooth Software\;c:\Program Files\WIDCOMM\Bluetooth Software\syswow64;C:\Program Files (x86)\Common Files\Roxio Shared\DLLShared\;C:\Program Files (x86)\Common Files\Roxio Shared\10.0\DLLShared\;C:\Program Files\Perforce;C:\Program Files (x86)\Agilent\IO Libraries Suite\bin;C:\Program Files\Agilent\IO Libraries Suite\bin;C:\Program Files (x86)\IVI Foundation\VISA\WinNT\agvisa;C:\Program Files\IVI Foundation\VISA\Win64\agvisa;C:\Program Files (x86)\IVI Foundation\IVI\bin;C:\Program Files\IVI Foundation\IVI\bin;C:\Program Files\IVI Foundation\VISA\Win64\Bin\;C:\Program Files (x86)\IVI Foundation\VISA\WinNT\Bin\;C:\Cadence\SPB_16.3\tools\bin;C:\Cadence\SPB_16.3\tools\libutil\bin;C:\Cadence\SPB_16.3\tools\fet\bin;C:\Cadence\SPB_16.3\tools\pcb\bin;C:\Cadence\SPB_16.3\tools\specctra\bin;C:\Cadence\SPB_16.3\tools\PSpice;C:\Cadence\SPB_16.3\tools\PSpice\Library;C:\Cadence\SPB_16.3\tools\Capture;C:\Cadence\SPB_16.3\OpenAccess\bin\win32\opt;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/bin;C:/MentorGraphics/9.2PADS/MGC_HOME.ixn/lib;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\bin;C:\MentorGraphics\9.2PADS\MGC_HOME.ixn\lib;C:\Windows\System32;C:\Python26;C:\Python26\DLLs;C:\Python26\Scripts;C:\Python26\Lib\site-packages\PyQt4;C:\Python26\gnuplot\bin;C:\Python26\Lib\site-packages\vtk;C:\Python26\OpenCV\bin;C:\Program Files (x86)\pythonxy\console;C:\Program Files (x86)\pythonxy\SciTE-2.11;C:\Program Files (x86)\pythonxy\mingw\bin;C:\Program Files (x86)\pythonxy\swig;C:\Program Files (x86)\pythonxy\gettext\bin;C:\MentorGraphics\9.2PADS\SDD_HOME\common\win32\lib]
[2010.07.06 14:21:57] [0000m.00s.183ms] [1] SDD_HOME [C:\MentorGraphics\9.2PADS\SDD_HOME] on file system [NTFS]
[2010.07.06 14:21:57] [0000m.00s.183ms] [1] SDD_PLATFORM [win32]
[2010.07.06 14:21:57] [0000m.00s.183ms] [1] Local iCDB working dir [C:\PADS Projects\iCDB] on file system [NTFS]
[2010.07.06 14:21:57] [0000m.00s.183ms] [0] Upgrading constraint definitions from version [ce_ee.cns=7.8.2]
[2010.07.06 14:21:57] [0000m.00s.261ms] [1] CORE: Upgrade snapshot DxD completed successfully.
[2010.07.06 14:21:57] [0000m.00s.363ms] [0] Constraint definitions upgraded to version [ce_ee.cns=7.9.6]
[2010.07.06 14:21:57] [0000m.00s.363ms] [0] DONE
